BP Hexagonal Bar Wrench Set EL

BP Hexagonal Bar Wrench Set EL

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

An outstandingly maneuverable hexagonal bar wrench, which allows for a diagonal approach.
[Features]
· Ball point shape allows insertion into hexagon socket at an angle, even in narrow places and places with obstacles.
· Heavy-duty chrome plating prevents friction and corrosion.
· Utilizes a special alloy steel for incredible strength, toughness and durability.
[Applications]
· 7-piece ballpoint extra-long hex bar wrench set for tightening hex bolts and screws.

(i)Caution

  • Use a product that matches the size of bolts or screws. Fully insert bolts and screws. Do not hit with a hammer, etc. for added impact. Do not apply more than the required torque. Do not use it for anything other than the intended purpose and applications.

Basic Specifications

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Set Content

Refine by

  • 1.5、2、2.5、3、4、5、6
  • 1.5、2、2.5、3、4、5、6、8、10
  • Clear
Set Content(Pieces)

Refine by

  • 7 pcs./set
  • 9 pcs./set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 6
1.5、2、2.5、3、4、5、6
7 pcs./set
4 Day(s) or more
-

Part Number : SLBW07EL
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Inclination Angle(Degree)
    Approx. 25
  • Set Content
    1.5、2、2.5、3、4、5、6
  • Set Content(Pieces)
    7 pcs./set
1.5 ~ 10
1.5、2、2.5、3、4、5、6、8、10
9 pcs./set
4 Day(s) or more
-

Part Number : SLBW09EL
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Inclination Angle(Degree)
    Approx. 25
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(Pieces)
    9 pcs./set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)