Knife Type Hexagon Wrench, 6 pcs Set

Knife Type Hexagon Wrench, 6 pcs Set

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

6-piece knife type hexagonal bar wrench set.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EHK-3
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    2 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Set Content
    2、2.5、3、4、5、6
  • Intended Use
    Fixing and loosening of regular hexagonal shaped hole bolts.
  • Function 1
    With handle which is gentle on the hands.
  • Material 1
    Main Body: Chrome Vanadium Steel
  • Material 2
    Handle: PP+TPR Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)