Precision Screwdriver (for Rimless Glasses)

Precision Screwdriver (for Rimless Glasses)

Standard Unit Price:
-
Days to Ship :
Quote

Can be used to loosen/tighten nuts for frameless glasses.

Basic Specifications

  • Tip standards
    Box
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.3
  • Size(mm)
    Applicable nut diameter: 2.3
  • Standard
    BL
  • Product Code
    069227
  • JAN Code
    4954458093786
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 70-BL
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tip standards
    Box
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.3
  • Size(mm)
    Applicable nut diameter: 2.3
  • Standard
    BL
  • Product Code
    069227
  • JAN Code
    4954458093786
  • Main Body Material
    Brass
  • Features
    Can be used to loosen/tighten nuts for frameless glasses.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)