Multi Tool Holder

Multi Tool Holder

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Allows tools to be placed between clips or inserted for storage.

Basic Specifications

Part Number
Mass(g)

Refine by

  • 50
  • 80
  • Clear
Total Length

Refine by

  • 230
  • 455
  • Clear
Item Code

Refine by

  • 330308
  • 330309
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
50
230
330308
3 Day(s) or more
-

Part Number : SRO-TH230
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tool Holder / Bag
  • Mass(g)
    50
  • Body Material
    Aluminum Alloy
  • Clip Material
    PP
  • Total Length
    230
  • Item Code
    330308
  • Material
    Aluminum Alloy
80
455
330309
5 Day(s) or more
-

Part Number : SRO-TH455
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tool Holder / Bag
  • Mass(g)
    80
  • Body Material
    Aluminum Alloy
  • Clip Material
    PP
  • Total Length
    455
  • Item Code
    330309
  • Material
    Aluminum Alloy

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)