(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ratchet Type Tap Holder

Ratchet Type Tap Holder

Allows threading with one hand even in narrow spaces. Clean female threading is possible.

Part Number

Configured Part Number is shown.

RT10

Part Number
RT10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 25.59

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Tap Type Tap wrench Size(mm) 3-8 Product Code 110253
JAN Code 4954458102556

Please check the type/dimensions/specifications of the part RT10 in the Ratchet Type Tap Holder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)