(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Crime Prevention Hanging Curtain, Special Warning, Large

Click this image to zoom it.

Move the mouse over the image to zoom

Crime Prevention Hanging Curtain, Special Warning, Large

Standard Unit Price:
SGD 63.28
Days to Ship :
9 Day(s)

Vertical polyvinyl chloride pipe 12ø × 450 mm, 2 cotton cords 1.9 m long threaded through

Basic Specifications

  • Product Model
    Vertical & Horizontal Curtain
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Hanging Banner
  • Material (Body)
    Tarpaulin
  • Longitudinal(mm)
    1500
  • Side(mm)
    450
  • Thickness(mm)
    0.3
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 63.28

Part Number : 823-401
Days to Ship 9 Day(s)
Standard Unit Price SGD 63.28
Quantity 1 pc.

Specificationtitle

  • Product Model
    Vertical & Horizontal Curtain
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Hanging Banner
  • Material (Body)
    Tarpaulin
  • Longitudinal(mm)
    1500
  • Side(mm)
    450
  • Thickness(mm)
    0.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)