(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fixture, Pipe, S-KAN (Large)

Click this image to zoom it.

Move the mouse over the image to zoom

Fixture, Pipe, S-KAN (Large)

Standard Unit Price:
SGD 5.90
Days to Ship :
8 Day(s)

65 × 36.9 mm, iron (bright chromate plating)

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fixture
  • Details Model
    Pipe S-hook (large)
  • Material (Body)
    Iron (Bright Chromate Plating)
  • Longitudinal(mm)
    65
  • Side(mm)
    36.9
  • Line Diameter(mm)
    3.2
  • Amount Of Content
    1 Pack (10 pcs.)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs.)
8 Day(s)
SGD 5.90

Part Number : 860-17
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.90
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fixture
  • Details Model
    Pipe S-hook (large)
  • Material (Body)
    Iron (Bright Chromate Plating)
  • Longitudinal(mm)
    65
  • Side(mm)
    36.9
  • Line Diameter(mm)
    3.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)