(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fixture, Nylon Band (Detachable Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Fixture, Nylon Band (Detachable Type)

Standard Unit Price:
SGD 14.29-
Days to Ship :
7 Day(s) or more

Nylon band for valve display plate.
[Features]
·Nylon type fittings.
·Material: Nylon.
·Operating temperature range: -20 to +85°C .
·Removable.
[Applications]
·A band that attaches the valve display plate to the valve handle.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fixture
  • Details Model
    Nylon Band (Removable Type)
  • Material (Body)
    Nylon
  • Operating Temperature Range(゜C)
    -40 to 85
  • Use
    Removable
  • Amount Of Content
    1 Pack (100 pcs)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (100 pcs)
  • Clear
Longitudinal(mm)

Refine by

  • 100
  • 150
  • 200
  • 250
  • Clear
Diameter(mmφ)

Refine by

  • 2.4
  • 2.5
  • 2.7
  • 3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
100
2.4
9 Day(s)
SGD 14.29

Part Number : 460-11
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.29
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fixture
  • Details Model
    Nylon Band (Removable Type)
  • Material (Body)
    Nylon
  • Longitudinal(mm)
    100
  • Diameter(mmφ)
    2.4
  • Operating Temperature Range(゜C)
    -40 to 85
  • Use
    Removable
1 Pack (100 pcs)
150
2.5
7 Day(s)
SGD 20.58

Part Number : 460-12
Days to Ship 7 Day(s)
Standard Unit Price SGD 20.58
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fixture
  • Details Model
    Nylon Band (Removable Type)
  • Material (Body)
    Nylon
  • Longitudinal(mm)
    150
  • Diameter(mmφ)
    2.5
  • Operating Temperature Range(゜C)
    -40 to 85
  • Use
    Removable
1 Pack (100 pcs)
200
2.7
7 Day(s)
SGD 44.90

Part Number : 460-13
Days to Ship 7 Day(s)
Standard Unit Price SGD 44.90
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fixture
  • Details Model
    Nylon Band (Removable Type)
  • Material (Body)
    Nylon
  • Longitudinal(mm)
    200
  • Diameter(mmφ)
    2.7
  • Operating Temperature Range(゜C)
    -40 to 85
  • Use
    Removable
1 Pack (100 pcs)
250
3
11 Day(s)
SGD 74.55

Part Number : 460-14
Days to Ship 11 Day(s)
Standard Unit Price SGD 74.55
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fixture
  • Details Model
    Nylon Band (Removable Type)
  • Material (Body)
    Nylon
  • Longitudinal(mm)
    250
  • Diameter(mmφ)
    3
  • Operating Temperature Range(゜C)
    -40 to 85
  • Use
    Removable

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)