(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Lock system valve lock chain

Click this image to zoom it.

Move the mouse over the image to zoom

Lock system valve lock chain

Standard Unit Price:
SGD 20.30-
Days to Ship :
10 Day(s)

Pass a padlock through the rings at both ends to lock the valve. Double rings mean that the padlock will not slip off.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Lock system
  • Details Model
    Valve lock chain
  • Material (Body)
    Chain / Double Ring / Stainless Steel, Vinyl Cover
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Longitudinal(mm)

Refine by

  • 600
  • 800
  • 1200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
10 Day(s)
SGD 20.30

Part Number : 859-66
Days to Ship 10 Day(s)
Standard Unit Price SGD 20.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Lock system
  • Details Model
    Valve lock chain
  • Material (Body)
    Chain / Double Ring / Stainless Steel, Vinyl Cover
  • Longitudinal(mm)
    600
  • Total length L(mm)
    600
1 pc.
800
10 Day(s)
SGD 25.30

Part Number : 859-67
Days to Ship 10 Day(s)
Standard Unit Price SGD 25.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Lock system
  • Details Model
    Valve lock chain
  • Material (Body)
    Chain / Double Ring / Stainless Steel, Vinyl Cover
  • Longitudinal(mm)
    800
  • Total length L(mm)
    800
1 pc.
1200
10 Day(s)
SGD 32.90

Part Number : 859-68
Days to Ship 10 Day(s)
Standard Unit Price SGD 32.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Lock system
  • Details Model
    Valve lock chain
  • Material (Body)
    Chain / Double Ring / Stainless Steel, Vinyl Cover
  • Longitudinal(mm)
    1200
  • Total length L(mm)
    1200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)