(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Lock system Vulkan belt

Click this image to zoom it.

Move the mouse over the image to zoom

Lock system Vulkan belt

Standard Unit Price:
SGD 111.23
Days to Ship :
9 Day(s)

Easy to remove, with a single-action buckle function. Allows at-a-glance checking of whether a valve is open or shut. Apply the included management seal to clearly define work responsibility.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Lock system
  • Details Model
    Vulcan belt
  • Material (Body)
    PP Braid Belt
  • Longitudinal(mm)
    800
  • Side(mm)
    20
  • Color
    Red
  • Total length L(mm)
    800
  • Amount Of Content
    1 Pack (5 pcs)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
9 Day(s)
SGD 111.23

Part Number : 859-73
Days to Ship 9 Day(s)
Standard Unit Price SGD 111.23
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Lock system
  • Details Model
    Vulcan belt
  • Material (Body)
    PP Braid Belt
  • Longitudinal(mm)
    800
  • Side(mm)
    20
  • Color
    Red
  • Total length L(mm)
    800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)