(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Valve Fitting Valve Clip (Indoor Use)

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Fitting Valve Clip (Indoor Use)

Standard Unit Price:
SGD 3.30
Days to Ship :
8 Day(s)

The valve plate faces forwards. Use in combination with a pole chain (not for sale).

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Valve label fixture
  • Details Model
    Valve clip (for outdoor use)
  • Material (Body)
    Polypropylene
  • Longitudinal(mm)
    19
  • Side(mm)
    20
  • Thickness(mm)
    6
  • Operating Temperature Range(゜C)
    -30~120
  • Usable Valve Card Size
    Up to 3 mm thickness and φ4 mm bore
  • Amount Of Content
    1 Pack (5 pcs.)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs.)
8 Day(s)
SGD 3.30

Part Number : 460-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 3.30
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Valve label fixture
  • Details Model
    Valve clip (for outdoor use)
  • Material (Body)
    Polypropylene
  • Longitudinal(mm)
    19
  • Side(mm)
    20
  • Thickness(mm)
    6
  • Operating Temperature Range(゜C)
    -30~120
  • Usable Valve Card Size
    Up to 3 mm thickness and φ4 mm bore

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)