(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Valve Open/Close Double-Side Display Board oval

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Open/Close Double-Side Display Board oval

Standard Unit Price:
SGD 5.38-
Days to Ship :
8 Day(s) or more

Safety sign valve open/shut display plate with an attractive, readily comprehensible display.
[Features]
· Acrylic: Superbly weather resistant and tough, the surface has a refined sheen. Heat resistant temperature approximately 80°C.
· Eco Uni: The plate is made of durable plastic, so will not crack when subjected to impact.
[Applications]
· Waterproof and durable, so it is suitable for indoor and outdoor use.

Basic Specifications

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Mount Specification
    4 mmφ hole: up 1
  • Indication Surface
    Both Faces
  • Amount Of Content
    1 Pack (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 Sheets)
  • Clear
Details Model

Refine by

  • Blue background, White letters
  • White background
  • White background, Black text
  • White background, Normal: Black text, Closed: Blue text
  • White background, Normal: Black text, Closed: Green text
  • White background, Normal: Black text, Open: Green text
  • Clear
Material (Body)

Refine by

  • Acrylic
  • Eco Uniboard
  • Clear
Display Content

Refine by

  • Adjusted
  • Air Bleed
  • Bypass
  • City water
  • Closed During Winter, Open During Summer
  • Cold Water
  • Cooling Water
  • Drain
  • Drainage
  • Flow rate control valve
  • Gas Valve
  • Hot / cold water
  • Hot Water
  • Hot water supply
  • Normally Closed
  • Normally Open
  • Open in Summer, Closed in Winter
  • Plain
  • Supplied Water
  • This water is not for drinking.
  • Water Supply
  • Water for Miscellaneous Use
  • Well Water
  • When in Use Open
  • Clear
Longitudinal(mm)

Refine by

  • 60
  • 70
  • Clear
Side(mm)

Refine by

  • 38
  • 47
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
Blue background, White letters
Eco Uniboard
Normally Open
60
38
8 Day(s)
SGD 12.70

Part Number : 451-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.70
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    Blue background, White letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    60
  • Side(mm)
    38
  • Thickness(mm)
    2
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Normal: Black text, Open: Green text
Acrylic
Normally Open
70
47
8 Day(s)
SGD 8.53

Part Number : 454-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Normal: Black text, Open: Green text
  • Material (Body)
    Acrylic
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Normal: Black text, Closed: Blue text
Acrylic
Normally Closed
70
47
8 Day(s)
SGD 8.53

Part Number : 454-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Normal: Black text, Closed: Blue text
  • Material (Body)
    Acrylic
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Normal: Black text, Closed: Green text
Acrylic
Normally Closed
70
47
8 Day(s)
SGD 8.53

Part Number : 454-07
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Normal: Black text, Closed: Green text
  • Material (Body)
    Acrylic
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Normally Closed
70
47
8 Day(s)
SGD 8.53

Part Number : 454-08
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Closed During Winter, Open During Summer
70
47
8 Day(s)
SGD 8.53

Part Number : 454-09
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Closed During Winter, Open During Summer
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Open in Summer, Closed in Winter
70
47
9 Day(s)
SGD 8.53

Part Number : 454-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Open in Summer, Closed in Winter
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
When in Use Open
70
47
8 Day(s)
SGD 8.53

Part Number : 454-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    When in Use Open
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Cold Water
70
47
8 Day(s)
SGD 8.53

Part Number : 454-41
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Cold Water
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Hot / cold water
70
47
9 Day(s)
SGD 8.53

Part Number : 454-42
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Hot / cold water
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Hot Water
70
47
8 Day(s)
SGD 8.53

Part Number : 454-43
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Hot Water
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Cooling Water
70
47
9 Day(s)
SGD 8.53

Part Number : 454-44
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Cooling Water
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Supplied Water
70
47
8 Day(s)
SGD 8.53

Part Number : 454-45
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Supplied Water
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Hot water supply
70
47
9 Day(s)
SGD 8.53

Part Number : 454-46
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Hot water supply
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Water Supply
70
47
9 Day(s)
SGD 8.53

Part Number : 454-47
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Water Supply
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Drainage
70
47
8 Day(s)
SGD 8.53

Part Number : 454-48
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Drainage
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Drain
70
47
11 Day(s)
SGD 8.53

Part Number : 454-49
Days to Ship 11 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Drain
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Air Bleed
70
47
8 Day(s)
SGD 8.53

Part Number : 454-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Air Bleed
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Drainage
70
47
8 Day(s)
SGD 8.53

Part Number : 454-51
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Drainage
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Gas Valve
70
47
9 Day(s)
SGD 8.53

Part Number : 454-52
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Gas Valve
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Flow rate control valve
70
47
8 Day(s)
SGD 8.53

Part Number : 454-53
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Flow rate control valve
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Bypass
70
47
9 Day(s)
SGD 8.53

Part Number : 454-54
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Bypass
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
This water is not for drinking.
70
47
9 Day(s)
SGD 8.53

Part Number : 454-55
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    This water is not for drinking.
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Adjusted
70
47
8 Day(s)
SGD 8.53

Part Number : 454-56
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Adjusted
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Water Supply
70
47
9 Day(s)
SGD 8.53

Part Number : 454-57
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Water Supply
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Well Water
70
47
9 Day(s)
SGD 8.53

Part Number : 454-58
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Well Water
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
City water
70
47
9 Day(s)
SGD 8.53

Part Number : 454-59
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    City water
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Acrylic
Water for Miscellaneous Use
70
47
9 Day(s)
SGD 8.53

Part Number : 454-60
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Acrylic
  • Display Content
    Water for Miscellaneous Use
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background
Eco Uniboard
Plain
60
38
8 Day(s)
SGD 5.60

Part Number : 459-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.60
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background
  • Material (Body)
    Eco Uniboard
  • Display Content
    Plain
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    60
  • Side(mm)
    38
  • Thickness(mm)
    2
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background
Acrylic
Plain
70
47
8 Day(s)
SGD 5.38

Part Number : 459-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.38
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background
  • Material (Body)
    Acrylic
  • Display Content
    Plain
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    70
  • Side(mm)
    47
  • Thickness(mm)
    2.5
  • Indication Surface
    Both Faces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)