(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Warning Sign Non-slip Display

Click this image to zoom it.

Move the mouse over the image to zoom

Warning Sign Non-slip Display

Standard Unit Price:
SGD 58.83
Days to Ship :
8 Day(s) or more

4 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Non-Slip Display
  • Material (Body)
    Resin treated cloth
  • Longitudinal(mm)
    150
  • Side(mm)
    600
  • Thickness(mm)
    0.82
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Caution Mind the Step
  • Lift warning
  • Warning: Forklift
  • Watch your step
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Caution Mind the Step
8 Day(s)
SGD 58.83

Part Number : 835-40
Days to Ship 8 Day(s)
Standard Unit Price SGD 58.83
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Non-Slip Display
  • Material (Body)
    Resin treated cloth
  • Display Content
    Caution Mind the Step
  • Longitudinal(mm)
    150
  • Side(mm)
    600
  • Thickness(mm)
    0.82
1 pc.
Warning: Forklift
9 Day(s)
SGD 58.83

Part Number : 835-42
Days to Ship 9 Day(s)
Standard Unit Price SGD 58.83
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Non-Slip Display
  • Material (Body)
    Resin treated cloth
  • Display Content
    Warning: Forklift
  • Longitudinal(mm)
    150
  • Side(mm)
    600
  • Thickness(mm)
    0.82
1 pc.
Watch your step
9 Day(s)
SGD 58.83

Part Number : 835-43
Days to Ship 9 Day(s)
Standard Unit Price SGD 58.83
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Non-Slip Display
  • Material (Body)
    Resin treated cloth
  • Display Content
    Watch your step
  • Longitudinal(mm)
    150
  • Side(mm)
    600
  • Thickness(mm)
    0.82
1 pc.
Lift warning
8 Day(s)
SGD 58.83

Part Number : 835-44
Days to Ship 8 Day(s)
Standard Unit Price SGD 58.83
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Non-Slip Display
  • Material (Body)
    Resin treated cloth
  • Display Content
    Lift warning
  • Longitudinal(mm)
    150
  • Side(mm)
    600
  • Thickness(mm)
    0.82

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)