(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Designation Sign Insert Type Designation Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Designation Sign Insert Type Designation Sign

Standard Unit Price:
SGD 16.38
Days to Ship :
9 Day(s)

7 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Designation Signs
  • Details Model
    Insertable Name Plate
  • Material (Body)
    PET Resin
  • Mount Specification
    Hole top 1/bottom 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Duty
  • Fire Officer
  • Fire Prevention Officer
  • Handling Officer
  • Person in Charge
  • Person responsible for operations
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Fire Officer
9 Day(s)
SGD 16.38

Part Number : 813-50A
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Designation Signs
  • Details Model
    Insertable Name Plate
  • Material (Body)
    PET Resin
  • Display Content
    Fire Officer
  • Mount Specification
    Hole top 1/bottom 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1
1 pc.
Fire Officer
9 Day(s)
SGD 16.38

Part Number : 813-51A
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Designation Signs
  • Details Model
    Insertable Name Plate
  • Material (Body)
    PET Resin
  • Display Content
    Fire Officer
  • Mount Specification
    Hole top 1/bottom 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1
1 pc.
Fire Prevention Officer
9 Day(s)
SGD 16.38

Part Number : 813-52A
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Designation Signs
  • Details Model
    Insertable Name Plate
  • Material (Body)
    PET Resin
  • Display Content
    Fire Prevention Officer
  • Mount Specification
    Hole top 1/bottom 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1
1 pc.
Handling Officer
9 Day(s)
SGD 16.38

Part Number : 813-53A
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Designation Signs
  • Details Model
    Insertable Name Plate
  • Material (Body)
    PET Resin
  • Display Content
    Handling Officer
  • Mount Specification
    Hole top 1/bottom 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1
1 pc.
Person responsible for operations
9 Day(s)
SGD 16.38

Part Number : 813-54A
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Designation Signs
  • Details Model
    Insertable Name Plate
  • Material (Body)
    PET Resin
  • Display Content
    Person responsible for operations
  • Mount Specification
    Hole top 1/bottom 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1
1 pc.
Person in Charge
9 Day(s)
SGD 16.38

Part Number : 813-55A
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Designation Signs
  • Details Model
    Insertable Name Plate
  • Material (Body)
    PET Resin
  • Display Content
    Person in Charge
  • Mount Specification
    Hole top 1/bottom 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1
1 pc.
Duty
9 Day(s)
SGD 16.38

Part Number : 813-57A
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Designation Signs
  • Details Model
    Insertable Name Plate
  • Material (Body)
    PET Resin
  • Display Content
    Duty
  • Mount Specification
    Hole top 1/bottom 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)