(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Prohibition Sign "Sign Board Stand"

Click this image to zoom it.

Move the mouse over the image to zoom

Prohibition Sign "Sign Board Stand"

Standard Unit Price:
SGD 265.20
Days to Ship :
9 Day(s) or more

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Signboard Stand
  • Material (Body)
    Base / Polypropylene (with Iron Weight), Port / Stainless Steel Holder / Iron (Plate Finished) Display Board / Acrylic Size 210 x 297 x 5 mm Thick
  • Longitudinal(mm)
    1095
  • Side(mm)
    295
  • Diameter(mmφ)
    210
  • Mass(g)
    5800
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Display Content

Refine by

  • No smoking
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
-
10 Day(s)
SGD 265.20

Part Number : 867-621
Days to Ship 10 Day(s)
Standard Unit Price SGD 265.20
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Signboard Stand
  • Material (Body)
    Base / Polypropylene (with Iron Weight), Port / Stainless Steel Holder / Iron (Plate Finished) Display Board / Acrylic Size 210 x 297 x 5 mm Thick
  • Display Content
    -
  • Longitudinal(mm)
    1095
  • Side(mm)
    295
  • Diameter(mmφ)
    210
  • Indication Surface
    (One Side Only)
  • Set Content
    Indication Plate/Acrylic Size 210 x 297 x 5 mm Thick
  • Mass(g)
    5800
1 unit
No smoking
9 Day(s)
SGD 265.20

Part Number : 867-622
Days to Ship 9 Day(s)
Standard Unit Price SGD 265.20
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    Signboard Stand
  • Material (Body)
    Base / Polypropylene (with Iron Weight), Port / Stainless Steel Holder / Iron (Plate Finished) Display Board / Acrylic Size 210 x 297 x 5 mm Thick
  • Display Content
    No smoking
  • Longitudinal(mm)
    1095
  • Side(mm)
    295
  • Diameter(mmφ)
    210
  • Indication Surface
    (One Side)
  • Set Content
    Indication Plate Size 210 x 295 x 5 mm Thick
  • Mass(g)
    5800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)