(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hanging Type Pocket Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Hanging Type Pocket Sign

Standard Unit Price:
SGD 22.14-
Days to Ship :
8 Day(s)

Hanging insertable display sheets.
[Features]
· Displays made by users can be inserted.
· Safety signs that allow displays on both faces.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hanging Type Display Board
  • Details Model
    Hanging Type Pocket Sign
  • Material (Body)
    Aluminum (normal thread)
  • Mount Specification
    Flat Gusset Type
  • Thickness(mm)
    1.6
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Longitudinal(mm)

Refine by

  • 245
  • 335
  • Clear
Side(mm)

Refine by

  • 370
  • 430
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
335
430
8 Day(s)
SGD 32.62

Part Number : 807-36
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hanging Type Display Board
  • Details Model
    Hanging Type Pocket Sign
  • Material (Body)
    Aluminum (normal thread)
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    335
  • Side(mm)
    430
  • Thickness(mm)
    1.6
1 pc.
245
370
8 Day(s)
SGD 22.14

Part Number : 807-37
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.14
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hanging Type Display Board
  • Details Model
    Hanging Type Pocket Sign
  • Material (Body)
    Aluminum (normal thread)
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    245
  • Side(mm)
    370
  • Thickness(mm)
    1.6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)