(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Barricade Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Barricade Sign

Standard Unit Price:
SGD 79.79-
Days to Ship :
9 Day(s) or more

8 types of display content available in 2 colors (orange and green)

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Mass(g)
    2200
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Display Content

Refine by

  • Cleaning in Process
  • During work
  • Keep out
  • Mind Your Head
  • No admittance to unauthorized personnel
  • Clear
Indication Characters, Back

Refine by

  • Cleaning in Process
  • During work
  • Keep out
  • Mind Your Head
  • No admittance to unauthorized personnel
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Keep out
Keep out
10 Day(s)
SGD 100.75

Part Number : 868-51
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    Keep out
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    Keep out
  • Color
    Orange
  • Indication Surface
    Double-sided display
  • Mass(g)
    2200
1 unit
No admittance to unauthorized personnel
No admittance to unauthorized personnel
10 Day(s)
SGD 100.75

Part Number : 868-52
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    No admittance to unauthorized personnel
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    No admittance to unauthorized personnel
  • Color
    Orange
  • Indication Surface
    Double-sided display
  • Mass(g)
    2200
1 unit
Cleaning in Process
Cleaning in Process
10 Day(s)
SGD 100.75

Part Number : 868-53
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    Cleaning in Process
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    Cleaning in Process
  • Color
    Orange
  • Indication Surface
    Double-sided display
  • Mass(g)
    2200
1 unit
During work
During work
10 Day(s)
SGD 98.60

Part Number : 868-54
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    During work
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    During work
  • Color
    Orange
  • Indication Surface
    Double-sided display
  • Mass(g)
    2200
1 unit
Mind Your Head
Mind Your Head
10 Day(s)
SGD 100.75

Part Number : 868-55
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    Mind Your Head
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    Mind Your Head
  • Color
    Orange
  • Indication Surface
    Double-sided display
  • Mass(g)
    2200
1 unit
-
-
9 Day(s)
SGD 79.79

Part Number : 868-59
Days to Ship 9 Day(s)
Standard Unit Price SGD 79.79
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    -
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    -
  • Color
    Orange
  • Indication Surface
    -
  • Mass(g)
    2200
1 unit
Keep out
Keep out
10 Day(s)
SGD 100.75

Part Number : 868-61
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    Keep out
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    Keep out
  • Color
    Green
  • Indication Surface
    Double-sided display
  • Mass(g)
    2200
1 unit
No admittance to unauthorized personnel
No admittance to unauthorized personnel
10 Day(s)
SGD 100.75

Part Number : 868-62
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    No admittance to unauthorized personnel
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    No admittance to unauthorized personnel
  • Color
    Green
  • Indication Surface
    Double-sided display
  • Mass(g)
    2200
1 unit
Cleaning in Process
Cleaning in Process
10 Day(s)
SGD 100.75

Part Number : 868-63
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    Cleaning in Process
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    Cleaning in Process
  • Color
    Green
  • Indication Surface
    Double-sided display
  • Mass(g)
    2200
1 unit
During work
During work
10 Day(s)
SGD 100.75

Part Number : 868-64
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    During work
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    During work
  • Color
    Green
  • Indication Surface
    Double-sided display
  • Mass(g)
    2200
1 unit
Mind Your Head
Mind Your Head
10 Day(s)
SGD 100.75

Part Number : 868-65
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.75
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    Mind Your Head
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    Mind Your Head
  • Color
    Green
  • Indication Surface
    Double-sided display
  • Mass(g)
    2200
1 unit
-
-
9 Day(s)
SGD 79.79

Part Number : 868-69
Days to Ship 9 Day(s)
Standard Unit Price SGD 79.79
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    -
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    -
  • Color
    Green
  • Indication Surface
    -
  • Mass(g)
    2200
1 unit
-
-
10 Day(s)
SGD 96.56

Part Number : 868-81
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.56
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    -
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    -
  • Color
    Orange
  • Indication Surface
    -
  • Mass(g)
    2200
1 unit
-
-
10 Day(s)
SGD 96.56

Part Number : 868-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.56
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Barricade Sign
  • Material (Body)
    Body/Polypropylene, Display/PVC Sticker
  • Display Content
    -
  • Longitudinal(mm)
    798
  • Side(mm)
    428
  • Thickness(mm)
    462
  • Indication Characters, Back
    -
  • Color
    Green
  • Indication Surface
    -
  • Mass(g)
    2200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)