(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Idling Stop Propulsion Device

Click this image to zoom it.

Move the mouse over the image to zoom

Idling Stop Propulsion Device

Standard Unit Price:
SGD 36.80
Days to Ship :
8 Day(s) or more

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Idling Stop Propulsion Device
  • Material (Body)
    Eco Uniboard
  • Thickness(mm)
    2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Ensure to Stop the Engine When Vehicle is Stationary or Parked
  • Stop the Engine When Vehicle is Stationary or Parked
  • Clear
Mount Specification

Refine by

  • 2.5 mmφ holes: up 3, down 3
  • 2.5 mm φ holes at 4 corners
  • Clear
Longitudinal(mm)

Refine by

  • 300
  • 450
  • Clear
Side(mm)

Refine by

  • 600
  • 900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Stop the Engine When Vehicle is Stationary or Parked
2.5 mm φ holes at 4 corners
300
900
8 Day(s)
SGD 36.80

Part Number : 834-70
Days to Ship 8 Day(s)
Standard Unit Price SGD 36.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Idling Stop Propulsion Device
  • Material (Body)
    Eco Uniboard
  • Display Content
    Stop the Engine When Vehicle is Stationary or Parked
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    300
  • Side(mm)
    900
  • Thickness(mm)
    2
1 pc.
Ensure to Stop the Engine When Vehicle is Stationary or Parked
2.5 mmφ holes: up 3, down 3
450
600
9 Day(s)
SGD 36.80

Part Number : 834-75
Days to Ship 9 Day(s)
Standard Unit Price SGD 36.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Idling Stop Propulsion Device
  • Material (Body)
    Eco Uniboard
  • Display Content
    Ensure to Stop the Engine When Vehicle is Stationary or Parked
  • Mount Specification
    2.5 mmφ holes: up 3, down 3
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Thickness(mm)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)