(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

JIS Standard Safety Sign (Caution Sign)

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Standard Safety Sign (Caution Sign)

Standard Unit Price:
SGD 8.74-
Days to Ship :
7 Day(s) or more

JIS standard safety signs.
[Features]
· Display in accordance with JIS standards.
· 24 types of display content.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (5 Sheets)
  • 1 Pack (10 Sheets)
  • 1 Pack (12 Sheets)
  • Clear
Material (Body)

Refine by

  • Aluminum
  • Polypropylene (PP)
  • Synthetic Paper
  • Vinyl Chloride (PVC)
  • Other
  • Clear
Detailed Sorting

Refine by

  • JIS Standard Safety Sign
  • Mind Your Head Sign
  • Mini Sticker (Aluminum Sticker)
  • Mini Sticker (Uni Sticker)
  • Picto-sign (for indoor signage)
  • Valve-related signs
  • Clear
Shape

Refine by

  • Horizontal
  • Square
  • Vertical
  • Clear
Material (Body)

Refine by

  • Iron Plate (Meiji thread)
  • Synthetic Paper (Polypropylene)
  • Clear
Display Content

Refine by

  • ! Caution
  • Be careful of the driving unit
  • Beware of Burns
  • Beware of crush injuries
  • Caution High Temperature
  • Caution: Rotating part
  • Danger: High Temperature
  • Electric Shock
  • FRAGILE
  • Handling precautions
  • Mind Your Head
  • Please Be Careful of Footing
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Synthetic Paper
JIS Standard Safety Sign
Vertical
Synthetic Paper (Polypropylene)
Danger: High Temperature
8 Day(s)
SGD 17.96

Part Number : 802-482
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.96
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Synthetic Paper
  • Detailed Sorting
    JIS Standard Safety Sign
  • Shape
    Vertical
  • Material (Body)
    Synthetic Paper (Polypropylene)
  • Display Content
    Danger: High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    0.35
  • Operating Temperature Range(゜C)
    -
1 pc.
Other
Mind Your Head Sign
Horizontal
Iron Plate (Meiji thread)
Mind Your Head
7 Day(s)
SGD 81.20

Part Number : 832-89
Days to Ship 7 Day(s)
Standard Unit Price SGD 81.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Detailed Sorting
    Mind Your Head Sign
  • Shape
    Horizontal
  • Material (Body)
    Iron Plate (Meiji thread)
  • Display Content
    Mind Your Head
  • Mount Specification
    Holes: 3 up, 3 down
  • Longitudinal(mm)
    300
  • Side(mm)
    1200
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (12 Sheets)
Polypropylene (PP)
Mini Sticker (Uni Sticker)
Square
-
Electric Shock
8 Day(s)
SGD 8.74

Part Number : 838-10
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Polypropylene (PP)
  • Detailed Sorting
    Mini Sticker (Uni Sticker)
  • Shape
    Square
  • Material (Body)
    -
  • Display Content
    Electric Shock
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (12 Sheets)
Polypropylene (PP)
Mini Sticker (Uni Sticker)
Square
-
Beware of Burns
8 Day(s)
SGD 8.74

Part Number : 838-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Polypropylene (PP)
  • Detailed Sorting
    Mini Sticker (Uni Sticker)
  • Shape
    Square
  • Material (Body)
    -
  • Display Content
    Beware of Burns
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (12 Sheets)
Polypropylene (PP)
Mini Sticker (Uni Sticker)
Square
-
Caution: Rotating part
8 Day(s)
SGD 8.74

Part Number : 838-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Polypropylene (PP)
  • Detailed Sorting
    Mini Sticker (Uni Sticker)
  • Shape
    Square
  • Material (Body)
    -
  • Display Content
    Caution: Rotating part
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (12 Sheets)
Polypropylene (PP)
Mini Sticker (Uni Sticker)
Square
-
Be careful of the driving unit
8 Day(s)
SGD 8.74

Part Number : 838-13
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Polypropylene (PP)
  • Detailed Sorting
    Mini Sticker (Uni Sticker)
  • Shape
    Square
  • Material (Body)
    -
  • Display Content
    Be careful of the driving unit
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (12 Sheets)
Polypropylene (PP)
Mini Sticker (Uni Sticker)
Square
-
Caution High Temperature
9 Day(s)
SGD 8.74

Part Number : 838-14
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Polypropylene (PP)
  • Detailed Sorting
    Mini Sticker (Uni Sticker)
  • Shape
    Square
  • Material (Body)
    -
  • Display Content
    Caution High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (10 Sheets)
Aluminum
Mini Sticker (Aluminum Sticker)
Square
-
Caution High Temperature
8 Day(s)
SGD 13.77

Part Number : 838-14K
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Mini Sticker (Aluminum Sticker)
  • Shape
    Square
  • Material (Body)
    -
  • Display Content
    Caution High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -30~100
1 Pack (12 Sheets)
Polypropylene (PP)
Mini Sticker (Uni Sticker)
Square
-
Handling precautions
8 Day(s)
SGD 8.74

Part Number : 838-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Polypropylene (PP)
  • Detailed Sorting
    Mini Sticker (Uni Sticker)
  • Shape
    Square
  • Material (Body)
    -
  • Display Content
    Handling precautions
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (12 Sheets)
Polypropylene (PP)
Mini Sticker (Uni Sticker)
Square
-
FRAGILE
9 Day(s)
SGD 8.74

Part Number : 838-16
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Polypropylene (PP)
  • Detailed Sorting
    Mini Sticker (Uni Sticker)
  • Shape
    Square
  • Material (Body)
    -
  • Display Content
    FRAGILE
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (12 Sheets)
Polypropylene (PP)
Mini Sticker (Uni Sticker)
Square
-
Beware of crush injuries
8 Day(s)
SGD 8.74

Part Number : 838-17
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Polypropylene (PP)
  • Detailed Sorting
    Mini Sticker (Uni Sticker)
  • Shape
    Square
  • Material (Body)
    -
  • Display Content
    Beware of crush injuries
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (12 Sheets)
Polypropylene (PP)
Mini Sticker (Uni Sticker)
Square
-
! Caution
9 Day(s)
SGD 8.74

Part Number : 838-45A
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Polypropylene (PP)
  • Detailed Sorting
    Mini Sticker (Uni Sticker)
  • Shape
    Square
  • Material (Body)
    -
  • Display Content
    ! Caution
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (5 Sheets)
Vinyl Chloride (PVC)
Picto-sign (for indoor signage)
Vertical
-
Please Be Careful of Footing
9 Day(s)
SGD 16.91

Part Number : 839-65
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.91
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Detailed Sorting
    Picto-sign (for indoor signage)
  • Shape
    Vertical
  • Material (Body)
    -
  • Display Content
    Please Be Careful of Footing
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    120
  • Side(mm)
    100
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -
1 Pack (10 Sheets)
Aluminum
Valve-related signs
Horizontal
-
Caution High Temperature
8 Day(s)
SGD 20.06

Part Number : 859-40
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.06
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Valve-related signs
  • Shape
    Horizontal
  • Material (Body)
    -
  • Display Content
    Caution High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    80
  • Side(mm)
    150
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -30~100
1 Pack (10 Sheets)
Aluminum
Valve-related signs
Horizontal
-
Caution High Temperature
8 Day(s)
SGD 16.91

Part Number : 859-41
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.91
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Valve-related signs
  • Shape
    Horizontal
  • Material (Body)
    -
  • Display Content
    Caution High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    60
  • Side(mm)
    120
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -30~100
1 Pack (10 Sheets)
Aluminum
Valve-related signs
Horizontal
-
Caution High Temperature
8 Day(s)
SGD 11.67

Part Number : 859-42
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Valve-related signs
  • Shape
    Horizontal
  • Material (Body)
    -
  • Display Content
    Caution High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    40
  • Side(mm)
    80
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -30~100
1 Pack (10 Sheets)
Aluminum
Valve-related signs
Horizontal
-
Caution High Temperature
8 Day(s)
SGD 10.62

Part Number : 859-43
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Valve-related signs
  • Shape
    Horizontal
  • Material (Body)
    -
  • Display Content
    Caution High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    30
  • Side(mm)
    60
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -30~100
1 Pack (10 Sheets)
Aluminum
Valve-related signs
Vertical
-
Caution High Temperature
8 Day(s)
SGD 20.06

Part Number : 859-44
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.06
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Valve-related signs
  • Shape
    Vertical
  • Material (Body)
    -
  • Display Content
    Caution High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    150
  • Side(mm)
    80
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -30~100
1 Pack (10 Sheets)
Aluminum
Valve-related signs
Vertical
-
Caution High Temperature
8 Day(s)
SGD 16.91

Part Number : 859-45
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.91
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Valve-related signs
  • Shape
    Vertical
  • Material (Body)
    -
  • Display Content
    Caution High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    120
  • Side(mm)
    60
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -30~100
1 Pack (10 Sheets)
Aluminum
Valve-related signs
Vertical
-
Caution High Temperature
8 Day(s)
SGD 11.67

Part Number : 859-46
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Valve-related signs
  • Shape
    Vertical
  • Material (Body)
    -
  • Display Content
    Caution High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -30~100
1 Pack (10 Sheets)
Aluminum
Valve-related signs
Vertical
-
Caution High Temperature
8 Day(s)
SGD 10.62

Part Number : 859-47
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Valve-related signs
  • Shape
    Vertical
  • Material (Body)
    -
  • Display Content
    Caution High Temperature
  • Mount Specification
    Sticker
  • Longitudinal(mm)
    60
  • Side(mm)
    30
  • Thickness(mm)
    -
  • Operating Temperature Range(゜C)
    -30~100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)