(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hygiene and Cleaning Signs

Click this image to zoom it.

Move the mouse over the image to zoom

Hygiene and Cleaning Signs

Standard Unit Price:
SGD 6.20-
Days to Ship :
9 Day(s)

22 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hygiene and Cleaning Signs
  • Material (Body)
    Eco Uniboard
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Cleaning
  • First-Aid Kit
  • Gargle Regularly
  • Hand washing strictly enforced
  • Keep the Bathroom Clean
  • Prevents Lower Back Pain
  • Stretcher
  • Clear
Mount Specification

Refine by

  • 2.5 mmφ holes: up 1, down 1
  • 2.5 mm φ holes at 4 corners
  • Clear
Longitudinal(mm)

Refine by

  • 360
  • 600
  • Clear
Side(mm)

Refine by

  • 120
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Hand washing strictly enforced
2.5 mmφ holes: up 1, down 1
360
120
9 Day(s)
SGD 6.20

Part Number : 810-85
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hygiene and Cleaning Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Hand washing strictly enforced
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
1 pc.
Gargle Regularly
2.5 mmφ holes: up 1, down 1
360
120
9 Day(s)
SGD 6.20

Part Number : 810-86
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hygiene and Cleaning Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Gargle Regularly
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
1 pc.
Cleaning
2.5 mmφ holes: up 1, down 1
360
120
9 Day(s)
SGD 6.20

Part Number : 811-17
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hygiene and Cleaning Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Cleaning
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
1 pc.
Keep the Bathroom Clean
2.5 mmφ holes: up 1, down 1
360
120
9 Day(s)
SGD 6.20

Part Number : 811-18
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hygiene and Cleaning Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Keep the Bathroom Clean
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
1 pc.
First-Aid Kit
2.5 mmφ holes: up 1, down 1
360
120
9 Day(s)
SGD 6.20

Part Number : 811-25
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hygiene and Cleaning Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    First-Aid Kit
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
1 pc.
Stretcher
2.5 mmφ holes: up 1, down 1
360
120
9 Day(s)
SGD 6.20

Part Number : 811-26
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hygiene and Cleaning Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Stretcher
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
1 pc.
Prevents Lower Back Pain
2.5 mm φ holes at 4 corners
600
450
9 Day(s)
SGD 31.37

Part Number : 813-91
Days to Ship 9 Day(s)
Standard Unit Price SGD 31.37
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Hygiene and Cleaning Signs
  • Material (Body)
    Eco Uniboard
  • Display Content
    Prevents Lower Back Pain
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    1.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)