(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Lack of Oxygen / Hazardous Material Sticker for Helmet

Click this image to zoom it.

Move the mouse over the image to zoom

Lack of Oxygen / Hazardous Material Sticker for Helmet

Standard Unit Price:
SGD 2.70
Days to Ship :
8 Day(s)

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Danger of Low Oxygen Sign, Harmful Substances Sign
  • Details Model
    Helmet Stickers
  • Material (Body)
    PP Sticker
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (2 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (2 Sheets)
  • Clear
Display Content

Refine by

  • Low Oxygen Danger Work Chief
  • Low Oxygen Danger Worker
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 Sheets)
Low Oxygen Danger Work Chief
8 Day(s)
SGD 2.70

Part Number : 851-32
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Danger of Low Oxygen Sign, Harmful Substances Sign
  • Details Model
    Helmet Stickers
  • Material (Body)
    PP Sticker
  • Display Content
    Low Oxygen Danger Work Chief
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Low Oxygen Danger Worker
8 Day(s)
SGD 2.70

Part Number : 851-49
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Danger of Low Oxygen Sign, Harmful Substances Sign
  • Details Model
    Helmet Stickers
  • Material (Body)
    PP Sticker
  • Display Content
    Low Oxygen Danger Worker
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)