(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Wearing Supplies Blood Type Sticker

Click this image to zoom it.

Move the mouse over the image to zoom

Wearing Supplies Blood Type Sticker

Standard Unit Price:
SGD 4.34-
Days to Ship :
8 Day(s) or more

10 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (10 Sheets)

Details

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Material (Body)

Refine by

  • PP
  • PP (half laminate)
  • PP Sticker
  • Clear
Display Content

Refine by

  • Architecture J.V
  • Blood Type
  • For Preventing Unsafe Actions
  • Recruits who have completed training
  • Safety and Health Education Graduate
  • Clear
Longitudinal(mm)

Refine by

  • 12
  • 26
  • 30
  • 40
  • Clear
Side(mm)

Refine by

  • 55
  • 70
  • 80
  • 100
  • Clear
Symbol Indication

Refine by

  • Worker Stickers
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
PP
Architecture J.V
30
100
-
9 Day(s)
SGD 8.35

Part Number : 371-29
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.35
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP
  • Display Content
    Architecture J.V
  • Longitudinal(mm)
    30
  • Side(mm)
    100
  • Symbol Indication
    -
  • Blood Type
    -
  • Mass(g)
    50
1 Pack (10 Sheets)
PP Sticker
Safety and Health Education Graduate
30
70
Worker Stickers
8 Day(s)
SGD 8.47

Part Number : 371-30
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.47
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP Sticker
  • Display Content
    Safety and Health Education Graduate
  • Longitudinal(mm)
    30
  • Side(mm)
    70
  • Symbol Indication
    Worker Stickers
  • Blood Type
    -
  • Mass(g)
    50
1 Pack (10 Sheets)
PP Sticker
Blood Type
30
70
-
8 Day(s)
SGD 7.48

Part Number : 371-31
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.48
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP Sticker
  • Display Content
    Blood Type
  • Longitudinal(mm)
    30
  • Side(mm)
    70
  • Symbol Indication
    -
  • Blood Type
    -
  • Mass(g)
    50
1 Pack (10 Sheets)
PP Sticker
Recruits who have completed training
30
70
Worker Stickers
8 Day(s)
SGD 8.47

Part Number : 371-32
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.47
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP Sticker
  • Display Content
    Recruits who have completed training
  • Longitudinal(mm)
    30
  • Side(mm)
    70
  • Symbol Indication
    Worker Stickers
  • Blood Type
    -
  • Mass(g)
    50
1 Pack (10 Sheets)
PP (half laminate)
Blood Type
40
80
-
8 Day(s)
SGD 8.47

Part Number : 371-33
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.47
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP (half laminate)
  • Display Content
    Blood Type
  • Longitudinal(mm)
    40
  • Side(mm)
    80
  • Symbol Indication
    -
  • Blood Type
    -
  • Mass(g)
    50
1 Pack (10 Sheets)
PP (half laminate)
Blood Type
30
100
-
8 Day(s)
SGD 7.00

Part Number : 371-34
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.00
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP (half laminate)
  • Display Content
    Blood Type
  • Longitudinal(mm)
    30
  • Side(mm)
    100
  • Symbol Indication
    -
  • Blood Type
    -
  • Mass(g)
    50
1 Pack (10 Sheets)
PP
-
30
70
-
9 Day(s)
SGD 8.47

Part Number : 371-35
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.47
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP
  • Display Content
    -
  • Longitudinal(mm)
    30
  • Side(mm)
    70
  • Symbol Indication
    -
  • Blood Type
    -
  • Mass(g)
    50
1 Pack (10 Sheets)
PP Sticker
Blood Type
12
55
-
8 Day(s)
SGD 4.34

Part Number : 371-37
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.34
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP Sticker
  • Display Content
    Blood Type
  • Longitudinal(mm)
    12
  • Side(mm)
    55
  • Symbol Indication
    -
  • Blood Type
    A Type
  • Mass(g)
    50
1 Pack (10 Sheets)
PP Sticker
Blood Type
12
55
-
8 Day(s)
SGD 4.58

Part Number : 371-38
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.58
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP Sticker
  • Display Content
    Blood Type
  • Longitudinal(mm)
    12
  • Side(mm)
    55
  • Symbol Indication
    -
  • Blood Type
    B Type
  • Mass(g)
    50
1 Pack (10 Sheets)
PP Sticker
Blood Type
12
55
-
9 Day(s)
SGD 4.34

Part Number : 371-39
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.34
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP Sticker
  • Display Content
    Blood Type
  • Longitudinal(mm)
    12
  • Side(mm)
    55
  • Symbol Indication
    -
  • Blood Type
    AB Type
  • Mass(g)
    50
1 Pack (10 Sheets)
PP Sticker
Blood Type
12
55
-
8 Day(s)
SGD 4.34

Part Number : 371-40
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.34
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP Sticker
  • Display Content
    Blood Type
  • Longitudinal(mm)
    12
  • Side(mm)
    55
  • Symbol Indication
    -
  • Blood Type
    O type
  • Mass(g)
    50
1 Pack (10 Sheets)
PP Sticker
For Preventing Unsafe Actions
26
100
-
8 Day(s)
SGD 15.70

Part Number : 371-54
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.70
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Blood Type Stickers
  • Shape
    Horizontal
  • Material (Body)
    PP Sticker
  • Display Content
    For Preventing Unsafe Actions
  • Longitudinal(mm)
    26
  • Side(mm)
    100
  • Symbol Indication
    -
  • Blood Type
    -
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Q'ty Per Set(sheet):10
●SPQ(set):1
●Adhesive Seal

Materials

●PP Sticker

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)