Emergency Earthquake Quick-Use Sign Corresponding Action Indicator Sticker

Emergency Earthquake Quick-Use Sign Corresponding Action Indicator Sticker

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Earthquake Early Warning Sign
  • Details Model
    Compatible action indicating sticker
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Longitudinal(mm)
    200
  • Side(mm)
    300
  • Thickness(mm)
    0.35
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Earthquake Early Warning Do not leave. Take a self-protective position.
  • Earthquake Early Warning Do not use the elevator
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Earthquake Early Warning Do not leave. Take a self-protective position.
Quote
-

Part Number : 832-622
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Earthquake Early Warning Sign
  • Details Model
    Compatible action indicating sticker
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Earthquake Early Warning Do not leave. Take a self-protective position.
  • Longitudinal(mm)
    200
  • Side(mm)
    300
  • Thickness(mm)
    0.35
  • Mass(g)
    50
1 pc.
Earthquake Early Warning Do not use the elevator
5 Day(s) or more
-

Part Number : 832-623
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Earthquake Early Warning Sign
  • Details Model
    Compatible action indicating sticker
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Earthquake Early Warning Do not use the elevator
  • Longitudinal(mm)
    200
  • Side(mm)
    300
  • Thickness(mm)
    0.35
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)