(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Uni-Stand, Stand

Click this image to zoom it.

Move the mouse over the image to zoom

Uni-Stand, Stand

Standard Unit Price:
SGD 59.87
Days to Ship :
9 Day(s)

Width 300ø × height 1,200, iron (painted white)

Basic Specifications

  • Product Type
    Stand type
  • Details
    Stand only
  • Application
    (Stand Only)
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
9 Day(s)
SGD 59.87

Part Number : 468-50
Days to Ship 9 Day(s)
Standard Unit Price SGD 59.87
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Details
    Stand only
  • Application
    (Stand Only)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)