Safe Half-Boots with Zipper

Safe Half-Boots with Zipper

Excellent safety and durability, suitable for all kinds of work. Wide range of shoe types, including everything from shoes to boots.

Part Number

Configured Part Number is shown.

Part Number
CH311-BL-23
CH311-BL-23.5
CH311-BL-24
CH311-BL-24.5
CH311-BL-25
CH311-BL-25.5
CH311-BL-26
CH311-BL-26.5
CH311-BL-27
CH311-BL-27.5
CH311-BL-28
CH311-BL-29
CH311-BL-30
Part NumberVolume DiscountDays to ShipSize
(cm)
Wise Features Amount Of Content
4 Day(s) or more 23EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 23.5EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 24EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 24.5EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 25EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 25.5EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 26EEEEasy to take off classic half boots with an outer zipper.1 Pair
3 Day(s) or more 26.5EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 27EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 27.5EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 28EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 29EEEEasy to take off classic half boots with an outer zipper.1 Pair
4 Day(s) or more 30EEEEasy to take off classic half boots with an outer zipper.1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Half boots Toecap Included
Instep cover type Fastener Color Black series Antistatic shoes x
Oil Resistant None Standard JIS standard product Color Details Black
Upper Leather Leather - Chrome Specifications JIS T 8101 Leather S Class Approved Product Material: Toecap Made of Steel
Material: Sole Synthetic Rubber Use Light Work, Transport Work, Carpentry Work, Landscaping, Construction Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)