Safety Long Velcro

Safety Long Velcro

Excellent safety and durability, suitable for all kinds of work. Wide range of shoe types, including everything from shoes to boots.

Part Number

Configured Part Number is shown.

Part Number
S520-BL-23.5
S520-BL-24
S520-BL-24.5
S520-BL-25
S520-BL-25.5
S520-BL-26
S520-BL-26.5
S520-BL-27
S520-BL-27.5
S520-BL-28
Part NumberVolume DiscountDays to ShipSize
(cm)
Wise Features Amount Of Content
4 Day(s) or more 23.5EEEMagic type of barely visible long braided hose.1 Pair
4 Day(s) or more 24EEEMagic type of barely visible long braided hose.1 Pair
4 Day(s) or more 24.5EEEMagic type of barely visible long braided hose.1 Pair
4 Day(s) or more 25EEEMagic type of barely visible long braided hose.1 Pair
4 Day(s) or more 25.5EEEMagic type of barely visible long braided hose.1 Pair
4 Day(s) or more 26EEEMagic type of barely visible long braided hose.1 Pair
4 Day(s) or more 26.5EEEMagic type of barely visible long braided hose.1 Pair
4 Day(s) or more 27EEEMagic type of barely visible long braided hose.1 Pair
4 Day(s) or more 27.5EEEMagic type of barely visible long braided hose.1 Pair
4 Day(s) or more 28EEEMagic type of barely visible long braided hose.1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Hightops Toecap Included
Instep cover type Magic style Color Black series Antistatic shoes x
Oil Resistant None Standard JIS standard product Color Details Black
Upper Leather Leather - Chrome Specifications JIS T 8101 Leather S Class Approved Product Material: Toecap Made of Steel
Material: Sole Synthetic Rubber Use Light Work, Transport Work, Carpentry Work, Landscaping, Construction Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)