Safety Shoes for Gaiters

Safety Shoes for Gaiters

Excellent safety and durability, suitable for all kinds of work. Wide range of shoe types, including everything from shoes to boots.

Part Number

Configured Part Number is shown.

Part Number
S230-BL-23.5
S230-BL-24
S230-BL-24.5
S230-BL-25
S230-BL-25.5
S230-BL-26
S230-BL-26.5
S230-BL-27
S230-BL-27.5
S230-BL-28
Part NumberVolume DiscountDays to ShipSize
(cm)
Wise Features Amount Of Content
4 Day(s) or more 23.5EEESuperior safety and durability, for wide-ranging response in all operations. A rich range from low shoe type to boots type.1 Pair
4 Day(s) or more 24EEESuperior safety and durability, for wide-ranging response in all operations. A rich range from low shoe type to boots type.1 Pair
4 Day(s) or more 24.5EEESuperior safety and durability, for wide-ranging response in all operations. A rich range from low shoe type to boots type.1 Pair
4 Day(s) or more 25EEESuperior safety and durability, for wide-ranging response in all operations. A rich range from low shoe type to boots type.1 Pair
4 Day(s) or more 25.5EEESuperior safety and durability, for wide-ranging response in all operations. A rich range from low shoe type to boots type.1 Pair
4 Day(s) or more 26EEESuperior safety and durability, for wide-ranging response in all operations. A rich range from low shoe type to boots type.1 Pair
4 Day(s) or more 26.5EEESuperior safety and durability, for wide-ranging response in all operations. A rich range from low shoe type to boots type.1 Pair
4 Day(s) or more 27EEESuperior safety and durability, for wide-ranging response in all operations. A rich range from low shoe type to boots type.1 Pair
4 Day(s) or more 27.5EEESuperior safety and durability, for wide-ranging response in all operations. A rich range from low shoe type to boots type.1 Pair
4 Day(s) or more 28EEESuperior safety and durability, for wide-ranging response in all operations. A rich range from low shoe type to boots type.1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Hightops Toecap Included
Instep cover type With laces Color Black series Antistatic shoes x
Oil Resistant None Standard JIS standard product Color Details Black
Upper Leather Leather - Chrome Specifications JIS T 8101 Leather S Class Approved Product Material: Toecap Made of Steel
Material: Sole Synthetic Rubber Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)