• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Safety Shoes Short Safety Slip-Ons

Safety Shoes Short Safety Slip-Ons

Excellent safety and durability, suitable for all kinds of work. Wide range of shoe types, including everything from shoes to boots.

Part Number

Configured Part Number is shown.

Part Number
S115-BL-23.5
S115-BL-24
S115-BL-24.5
S115-BL-25
S115-BL-25.5
S115-BL-26
S115-BL-26.5
S115-BL-27
S115-BL-27.5
S115-BL-28
Part NumberVolume DiscountDays to ShipSize
(cm)
Wise Features Amount Of Content
4 Day(s) or more 23.5EEESlip-on type classic safety shoes. Recommend for those who often put on and take off shoes.1 Pair
4 Day(s) or more 24EEESlip-on type classic safety shoes. Recommend for those who often put on and take off shoes.1 Pair
4 Day(s) or more 24.5EEESlip-on type classic safety shoes. Recommend for those who often put on and take off shoes.1 Pair
4 Day(s) or more 25EEESlip-on type classic safety shoes. Recommend for those who often put on and take off shoes.1 Pair
3 Day(s) or more 25.5EEESlip-on type classic safety shoes. Recommend for those who often put on and take off shoes.1 Pair
3 Day(s) or more 26EEESlip-on type classic safety shoes. Recommend for those who often put on and take off shoes.1 Pair
4 Day(s) or more 26.5EEESlip-on type classic safety shoes. Recommend for those who often put on and take off shoes.1 Pair
4 Day(s) or more 27EEESlip-on type classic safety shoes. Recommend for those who often put on and take off shoes.1 Pair
4 Day(s) or more 27.5EEESlip-on type classic safety shoes. Recommend for those who often put on and take off shoes.1 Pair
4 Day(s) or more 28EEESlip-on type classic safety shoes. Recommend for those who often put on and take off shoes.1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Low shoes Toecap Included
Instep cover type Without laces Color Black series Antistatic shoes x
Oil Resistant None Standard JIS standard product Color Details Black
Upper Leather Leather - Chrome Specifications JIS T 8101 Leather S Class Approved Product Material: Toecap Made of Steel
Material: Sole Synthetic Rubber Use Light Work, Transport Work, Carpentry Work, Landscaping, Construction Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)