Safety Medium Length Velcro

Safety Medium Length Velcro

Excellent safety and durability, suitable for all kinds of work. Wide range of shoe types, including everything from shoes to boots.

Part Number

Configured Part Number is shown.

Part Number
S212M-BL-23.5
S212M-BL-24
S212M-BL-24.5
S212M-BL-25
S212M-BL-25.5
S212M-BL-26
S212M-BL-26.5
S212M-BL-27
S212M-BL-27.5
S212M-BL-28
Part NumberVolume DiscountDays to ShipSize
(cm)
Wise Features Amount Of Content
4 Day(s) or more 23.5EEEProtects feet up to ankle height. Compared to the string type, the entire surface is covered with leather, making it is difficult for garbage, cut scraps, etc. to enter. A Velcro type that is easy to wear and take off.1 Pair
4 Day(s) or more 24EEEProtects feet up to ankle height. Compared to the string type, the entire surface is covered with leather, making it is difficult for garbage, cut scraps, etc. to enter. A Velcro type that is easy to wear and take off.1 Pair
4 Day(s) or more 24.5EEEProtects feet up to ankle height. Compared to the string type, the entire surface is covered with leather, making it is difficult for garbage, cut scraps, etc. to enter. A Velcro type that is easy to wear and take off.1 Pair
3 Day(s) or more 25EEEProtects feet up to ankle height. Compared to the string type, the entire surface is covered with leather, making it is difficult for garbage, cut scraps, etc. to enter. A Velcro type that is easy to wear and take off.1 Pair
3 Day(s) or more 25.5EEEProtects feet up to ankle height. Compared to the string type, the entire surface is covered with leather, making it is difficult for garbage, cut scraps, etc. to enter. A Velcro type that is easy to wear and take off.1 Pair
3 Day(s) or more 26EEEProtects feet up to ankle height. Compared to the string type, the entire surface is covered with leather, making it is difficult for garbage, cut scraps, etc. to enter. A Velcro type that is easy to wear and take off.1 Pair
3 Day(s) or more 26.5EEEProtects feet up to ankle height. Compared to the string type, the entire surface is covered with leather, making it is difficult for garbage, cut scraps, etc. to enter. A Velcro type that is easy to wear and take off.1 Pair
3 Day(s) or more 27EEEProtects feet up to ankle height. Compared to the string type, the entire surface is covered with leather, making it is difficult for garbage, cut scraps, etc. to enter. A Velcro type that is easy to wear and take off.1 Pair
3 Day(s) or more 27.5EEEProtects feet up to ankle height. Compared to the string type, the entire surface is covered with leather, making it is difficult for garbage, cut scraps, etc. to enter. A Velcro type that is easy to wear and take off.1 Pair
3 Day(s) or more 28EEEProtects feet up to ankle height. Compared to the string type, the entire surface is covered with leather, making it is difficult for garbage, cut scraps, etc. to enter. A Velcro type that is easy to wear and take off.1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Laced shoes Toecap Included
Instep cover type Magic style Color Black series Antistatic shoes x
Oil Resistant None Standard JIS standard product Color Details Black
Upper Leather Leather - Chrome Specifications JIS T 8101 Leather S Class Approved Product Material: Toecap Made of Steel
Material: Sole Synthetic Rubber Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)