(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sheet Metal Craftsman (99440,99442,99443,99444)

Sheet Metal Craftsman (99440,99442,99443,99444)

Special blade shape enables burr-free light and clean cutting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
99440
99442
99443
99444
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)

SGD 50.48

1 Piece(s) 10 Day(s) or more 100140

SGD 54.47

1 Piece(s) 4 Day(s) or more 1251.250

SGD 68.72

1 Piece(s) 7 Day(s) or more 1601.564

SGD 74.44

1 Piece(s) 4 Day(s) or more 1801.572

Loading...

  1. 1

Basic Information

Work Material Iron Use For thin iron plate, metal sheets Compatible cutting material Square spans, galvalume steel plates, galvanized iron, tin plates, iron plate sidings, aluminum construction material, cemented excelsior boards, steel plates, hebel lite, asbestos, incombustible construction materials

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)