(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Board Artisan

Board Artisan

[Features]
· Thin blade for easy work. Blade assembly 6:1 ensures straight cut.
· Fastest 0.8 mm blade thickness with 6:1 blades improves linearity and feed/finishing when cutting.
· Top-class durability special carbide insert: Ultra fine particles, ultra hardness, and high resistance force improve durability.
· Dark Blue Fluorine Coating: Vertical, horizontal and diagonal cutting with ease.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
97300
97301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)

SGD 40.86

1 Piece(s) 7 Day(s) or more 10035

SGD 43.79

1 Piece(s) 7 Day(s) or more 12542

Loading...

  1. 1

Basic Information

Work Material Building Material Blade Thickness(mm) 0.8 Use Board Craftsman (for gypsum board)
Compatible cutting material Gypsum board, decorated gypsum board, calcium silicate board, non asbestos board, lath board and other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)