Hand-Operated Pallet Scale (Standard Specification)

Part Number

Configured Part Number is shown.

Part Number
DPS1000A
DPS1500A
Part NumberVolume DiscountDays to ShipUniform Load (kg) Minimum Fork Height (mm) Maximum Fork Height (mm) Measuring Weight
(kg)
Scale Interval
(kg)
Trusco Code Mass
(kg)
Features Power Amount Of Content
Quote 10008220210001/2461-9340150Labor saving as the product deals with transport and weighing at the same time. A large digital display for which the numbers on the display part are easy to read at a glance. It has a tip structure and middle roller for easy insertion to the pallet. Scale interval can be switched between two levels.C-Cell dry batteries x 6 (sold separately)1 unit
Quote 15008618615002/5461-9366170Labor saving as the product deals with transport and weighing at the same time. A large digital display for which the numbers on the display part are easy to read at a glance. It has a tip structure and middle roller for easy insertion to the pallet. Scale interval can be switched between two levels.C-Cell dry batteries x 6 (sold separately)1 unit

Loading...

  1. 1

Basic Information

Product Type Hand Palette Trucks Fork Dimensions Width (mm) 190 Fork Dimensions Length (mm) 1350
Total Width(mm) 590 Total Height(mm) 1170 Distance between Forks(mm) 210
Size A(mm) 1220 Size B(mm) 1400 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)