(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Belt Fixture A Buckle JA

Click this image to zoom it.

Move the mouse over the image to zoom

Belt Fixture A Buckle JA

Standard Unit Price:
SGD 2.37
Days to Ship :
9 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Banding Band
  • Suitable belt width(mm)
    30
  • Longitudinal(mm)
    30
  • Side(mm)
    32
  • Maximum service load(kg)
    40
  • Body / Option
    Option
  • Trusco Code
    337-0551
  • Mass
    10 g/Bag
  • Features
    The flat belt can be processed as desired.
  • Use
    For belt length adjustment.
  • Material
    Polyacetal (POM)
  • 1 Bag (2 pcs)

Details

Part Number

Refine by

  • 1 Bag (2 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 pcs)
9 Day(s)
SGD 2.37

Part Number : JB-06
Days to Ship 9 Day(s)
Standard Unit Price SGD 2.37
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Product Model
    Banding Band
  • Suitable belt width(mm)
    30
  • Longitudinal(mm)
    30
  • Side(mm)
    32
  • Maximum service load(kg)
    40
  • Body / Option
    Option
  • Trusco Code
    337-0551
  • Mass
    10 g/Bag
  • Features
    The flat belt can be processed as desired.
  • Use
    For belt length adjustment.
  • Material
    Polyacetal (POM)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flat belt can be processed freely.

Usage

●For connection between belts.

Specification

●Color:Black
●Q'ty Per Bag(piece):2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)