(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Jumbo slippers

Jumbo slippers

Standard Unit Price:
SGD 46.10
Days to Ship :
8 Day(s)

Slippers that you can wear without having to take off your shoes.
[Features]
・ You can wear while wearing work shoes such as safety shoes and boots, which is convenient for going back and forth between the site and places where shoes are prohibited
・ You can prevent the heels from being crushed and put on, and you can use the shoes correctly
・ Because it is a front opening type, soil can be removed easily even if getting in, and it can be washed as a whole
・ PVC leather with a top coat finish makes it easy to wipe off dirt
・ They are durable because the part where the instep makes contact with is double-sewn (double-sided PVC leather)
・ The knitted material on the liner is also a custom-made 2-strand product, so its strength is double that of normal knitted fabrics
[Applications]
・ Convenient for coming and going between the indoors and outdoors at the construction site, offices and sites, and toilets and outdoors

Basic Specifications

  • Product Model
    Overshoes
  • Color
    Black
  • Body / Option
    Main Body
  • Trusco Code
    402-8635
  • Mass(g)
    400
  • Total Length(cm)
    32.0
  • Specifications
    Front opening type
  • Material / Outer
    Polyvinyl Chloride (PVC *with Top)
  • Material / Sole
    Polyethylene, Vinyl Acetate (EVA)
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 46.10

Part Number : 8280
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Overshoes
  • Color
    Black
  • Body / Option
    Main Body
  • Trusco Code
    402-8635
  • Mass(g)
    400
  • Total Length(cm)
    32.0
  • Specifications
    Front opening type
  • Material / Outer
    Polyvinyl Chloride (PVC *with Top)
  • Material / Sole
    Polyethylene, Vinyl Acetate (EVA)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Slippers to wear from the top of the shoe for moving from the work site to places where you cannot step in with shoes such as the office.

Specification

●Color:Black
●Total Length(cm):32.0
●SPQ(pair):1
●Front Opening Type

Materials

●Surface Material: Polyvinyl Chloride(PVC *with top)
●Bottom material: Polyethylene vinyl acetate(EVA)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)