(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
3M<SUP>TM</SUP>Chemical Protection Clothing 4520

3MTMChemical Protection Clothing 4520

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Lightweight to prevent tiredness even when worn for extended periods. Lightweight to prevent tiredness even when worn for extended periods.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
4 Day(s) or more
-

Part Number : 4520-L
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Commodity Classification
    -
  • Standard
    -
  • Use
    -
  • Function
    -
  • Product Model
    -
  • Size
    -
  • Chest measurement(cm)
    -
  • Details Type
    -
  • Color
    -
  • Garment length(cm)
    -
  • Mass(g)
    -
  • Amount Of Content
    -
1 Pair
4 Day(s) or more
-

Part Number : 4520-M
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Overall Type
  • Standard
    EN Standard Product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Size
    M
  • Chest measurement(cm)
    92~100
  • Details Type
    For disposable
  • Color
    White
  • Garment length(cm)
    167~176
  • Mass(g)
    160

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)