(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sneakers with Resin Core (Slip-on Type)

Sneakers with Resin Core (Slip-on Type)

Standard Unit Price:
SGD 45.30
Days to Ship :
8 Day(s)

[Features]
· Slip-on type that makes it easy to put on and take off.
· Has a lightweight resin toe box to protect the toes.
· The EVA cushion sole reduces shock on the heel.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Blue series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25.5
  • 26.5
  • Clear
Trusco Code

Refine by

  • 400-3136
  • 400-3110
  • 400-3098
  • 400-3080
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24
400-3080
8 Day(s)
SGD 45.30

Part Number : MJ-333-24.0-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 45.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Trusco Code
    400-3080
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    600
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
1 Pair
24.5
400-3098
8 Day(s)
SGD 45.30

Part Number : MJ-333-24.5-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 45.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    24.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Trusco Code
    400-3098
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    620
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
1 Pair
25.5
400-3110
8 Day(s)
SGD 45.30

Part Number : MJ-333-25.5-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 45.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    25.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Trusco Code
    400-3110
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    660
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
1 Pair
26.5
400-3136
8 Day(s)
SGD 45.30

Part Number : MJ-333-26.5-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 45.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    26.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Trusco Code
    400-3136
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    700
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)