(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Safety Shoes, Rubber 2-Layer Bottom, Slip Prevention Safety Shoes, Rubber-Tech RT930

Safety Shoes, Rubber 2-Layer Bottom, Slip Prevention Safety Shoes, Rubber-Tech RT930

Standard Unit Price:
SGD 150.91
Days to Ship :
7 Day(s)

[Features]
· Cushioning, weight reduction and durability are achieved with 2-layer soles combining foam rubber and non-foamed rubber.
· Designed for comfort with excellent flexibility due to integral molding.
· Wide resin toe caps used to reduce pressure on toes.
· Sole provides excellent heat resistance and chemical resistance.
[Applications]
· Transportation industry, warehouse operations, construction industry.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
Trusco Code

Refine by

  • 298-0720
  • 298-0711
  • 298-0703
  • 298-0690
  • 298-0681
  • 298-0673
  • 298-0665
  • 298-0657
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24
298-0657
7 Day(s)
SGD 150.91

Part Number : RT930-24
Days to Ship 7 Day(s)
Standard Unit Price SGD 150.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    298-0657
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1100
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
24.5
298-0665
7 Day(s)
SGD 150.91

Part Number : RT930-24.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 150.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    298-0665
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1130
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25
298-0673
7 Day(s)
SGD 150.91

Part Number : RT930-25
Days to Ship 7 Day(s)
Standard Unit Price SGD 150.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    298-0673
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1160
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25.5
298-0681
7 Day(s)
SGD 150.91

Part Number : RT930-25.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 150.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    298-0681
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1190
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26
298-0690
7 Day(s)
SGD 150.91

Part Number : RT930-26
Days to Ship 7 Day(s)
Standard Unit Price SGD 150.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    298-0690
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1220
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26.5
298-0703
7 Day(s)
SGD 150.91

Part Number : RT930-26.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 150.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    298-0703
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1250
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
27
298-0711
7 Day(s)
SGD 150.91

Part Number : RT930-27
Days to Ship 7 Day(s)
Standard Unit Price SGD 150.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    298-0711
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1280
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
28
298-0720
7 Day(s)
SGD 150.91

Part Number : RT930-28
Days to Ship 7 Day(s)
Standard Unit Price SGD 150.91
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    298-0720
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1310
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)