(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
VISION VERDE Single-Lens Protective Glasses VS-301H, can be worn with glasses (Hard-Coated)

VISION VERDE Single-Lens Protective Glasses VS-301H, can be worn with glasses (Hard-Coated)

Standard Unit Price:
SGD 23.44
Days to Ship :
8 Day(s)

Safety glasses with a hard-coated lens that is resistant to scratching and chemicals.
[Features]
· Flexible rubber temples for softness where the temple tips contact the ears.
· Uses crack-resistant polycarbonate lens with a high level of toughness and high impact resistance. Blocks 99.9% of ultraviolet light.
· Easily disposable due to metal-free specifications.
· Large lens ensures a wide field of vision, while soft skin contact of flexible protectors prevents intrusion of dust.
· Easy to maintain and adhered dirt is easily removed.
· Performance conforms to JIS T8147 standard. Conforms to ANSI Z87.1 standards.
[Applications]
· Ideal for workplaces where there is debris in the air, and for the use of guests on factory visits.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    422-8731
  • Mass(g)
    50
  • Features
    Soft visor is easy on the skin and prevents dirt from entering. Hard coated lens is resistant to scratches and chemicals.
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate/Elastomer
  • Specifications
    Chemical Resistant JIS T 8147 Standard Product ANSI Standard Product (Z87.1), with Upper Shield Side
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 23.44

Part Number : VS-301H
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.44
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    422-8731
  • Mass(g)
    50
  • Features
    Soft visor is easy on the skin and prevents dirt from entering. Hard coated lens is resistant to scratches and chemicals.
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate/Elastomer
  • Specifications
    Chemical Resistant JIS T 8147 Standard Product ANSI Standard Product (Z87.1), with Upper Shield Side

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)