Bump cap with shield surface light working cap

Brand :
TANIZAWA
Caution
Product Description
[Features]
·The shield surface can be freely moved in and out of the cap body.
·Compared to cloth hats, it is superior in mitigating injury when the head hits a stationary object.
·It uses a tough polycarbonate shield surface.
·Ventilation holes reduce stuffiness on the head.
[Applications]
·A work environment where flying objects can cause eye injuries.
· For mechanical equipment.
Features
●You can put the shield face freely in and out of the hat material.Usage
●Work environment where disasters of eyes occur due to flying objects and the like.Specification
●Hat Material Color:White●SPQ(piece):10
●Interior: Equip with High Performance Head Band EPA
●Working Head Range: 53 to 62mm
●Face Shield Surface: Retractable Type
Materials
●Hat Material: Polyethylene(PE)Warning
●Cannot be used in environment where national certification standard products should be used.●Chin strap is sold separately.(VQT-16 for 143)