• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Top Chest

Top Chest

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· All drawers are equipped with an inner latch mechanism to prevent sudden drop.
· The drawer rails are attached with guides.
· Thorough bend processing of parts accessible to the hand reduces the risk of injury.
· Durability is enhanced by separating the wire duct and the latch.
· The drawer rail adopts a guide mounting method, securing the rigidity of the drawer together with abundantly used 1.2 mm thick steel plates.
· Surface joint method is used for the component where top cover and main unit make contact with each other, instead of cross section of the steel plate.
· The corner bumpers reduce accidental injury and contribute to the protection of the chest body.
· With consideration given to workability and safety, this tool uses a fixed, large handle that is easy to hold and that does not pinch fingers easily.
[Applications]
· Storage products

Basic Specifications

Part Number
Case color

Refine by

  • Red
  • Black
  • Silver
  • Clear
Trusco Code

Refine by

  • 456-1902
  • 456-1899
  • 456-1881
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Silver
456-1881
8 Day(s) or more
-

Part Number : EKR-1003
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    725×390×410
  • Case color
    Silver
  • Mass(g)
    35000
  • Trusco Code
    456-1881
  • Features
    All drawers are equipped with an inner latch mechanism to prevent sudden drop. The drawer rails are attached with guides. Thorough bend processing of parts accessible to the hand reduces the risk of injury.
  • Main Body Material
    Steel
  • Specifications
    Case Type Chest
  • Accessory
    Top Mat: 1, Drawer Mats: 4, Partitions: 2, Keys: 2
  • Handle material
    Steel
Black
456-1899
8 Day(s) or more
-

Part Number : EKR-1003BK
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    725×390×410
  • Case color
    Black
  • Mass(g)
    35000
  • Trusco Code
    456-1899
  • Features
    All drawers are equipped with an inner latch mechanism to prevent sudden drop. The drawer rails are attached with guides. Thorough bend processing of parts accessible to the hand reduces the risk of injury.
  • Main Body Material
    Steel
  • Specifications
    Case Type Chest
  • Accessory
    Top Mat: 1, Drawer Mats: 4, Partitions: 2, Keys: 2
  • Handle material
    Steel
Red
456-1902
8 Day(s) or more
-

Part Number : EKR-1003R
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    725×390×410
  • Case color
    Red
  • Mass(g)
    35000
  • Trusco Code
    456-1902
  • Features
    All drawers are equipped with an inner latch mechanism to prevent sudden drop. The drawer rails are attached with guides. Thorough bend processing of parts accessible to the hand reduces the risk of injury.
  • Main Body Material
    Steel
  • Specifications
    Case Type Chest
  • Accessory
    Top Mat: 1, Drawer Mats: 4, Partitions: 2, Keys: 2
  • Handle material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)