• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Maintenance Tool Set (9.5 mm Insertion Angle)

Maintenance Tool Set (9.5 mm Insertion Angle)

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Uses compact chest case with large storage capacity.
· This carefully selected tool set is more than sufficient for daily maintenance.
· 9.5 mm socket drive tools and short ratchet box wrenches are available.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    520×215×300
  • Set Content(Point)
    56
  • Case color
    Other
  • Insertion Angle(mm)
    9.5
  • Trusco Code
    373-7985
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : SK3567X
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    520×215×300
  • Set Content(Point)
    56
  • Case color
    Other
  • Insertion Angle(mm)
    9.5
  • Trusco Code
    373-7985
  • Features
    This chest is compact and yet offers plentiful storage space. This carefully selected tool set is more than sufficient for daily maintenance. 9.5 mm socket drive tools and short ratchet box wrenches are available.
  • Mass(g/set)
    17500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)