Maintenance Tool Set (12.7 mm Insertion Angle)_Solid Red

Maintenance Tool Set (12.7 mm Insertion Angle)_Solid Red

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Ideal for maintenance of machinery and equipment.
· Uses compact chest case with large storage capacity and bearing rail with smooth open/close mechanism.
· Has top cover locking mechanism to prevent accidental opening of drawers.
[Applications]
· Ideal for maintenance of machinery and equipment.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    520×215×300
  • Set Content(Point)
    58
  • Case color
    Red
  • Insertion Angle(mm)
    12.7
  • Trusco Code
    307-3343

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : SK4586X
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    520×215×300
  • Set Content(Point)
    58
  • Case color
    Red
  • Insertion Angle(mm)
    12.7
  • Trusco Code
    307-3343
  • Features
    Ideal for maintenance of machinery and equipment. Uses compact chest case with large storage capacity and bearing rail with smooth open/close mechanism. Has top cover locking mechanism to prevent accidental opening of drawers.
  • Mass(g/set)
    19000
  • Drawer size(mm)
    3 Tiers: 455×190×45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for maintenance of machine and equipment.
●Chest case of abundant storage capacity despite compact adopts a bearing rail that can be opened and closed smoothly.
●A lock mechanism which does not pop out drawer when closing the top cover.

Specification

●Case Color:Solid Red
●Case Dimension(mm) W x D x H:520 x 215 x 300
●Set Contents(piece):58
●SPQ(set):1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)