Shabibu deburring blade【10 Pieces Per Package】

Shabibu deburring blade

For Left/Right Rotation, Powder Cutting Debris Ridgeline

Part Number

Configured Part Number is shown.

151-29044

Part Number
151-29044
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Long Shaft (Compatible Holders) Long Shaft (Compatible Handles) Short Shaft (Compatible Handles)

10 Pieces Per Package

7 Day(s) or more For Left/Right Rotation, Powder Cutting DebrisE Holder (M Holder)Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Casting / Brass / Plastic
Blade tip angle 72° Use Ridgeline Blade Angle(°) 72
Material of Work Pieces Brass, cast iron, plastic Cutting Direction Left/Right Rotation Adapted Shaviv Express 351-29044

Please check the type/dimensions/specifications of the part 151-29044 in the Shabibu deburring blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)