Shabibu deburring blade【10 Pieces Per Package】

Shabibu deburring blade

Produces Spiral Cuttings / Used for Simultaneous Machining of Hole Inside and Outside (up to 6 mm thick), Simultaneous Internal Perimeter Front and Reverse

Part Number

Configured Part Number is shown.

151-29042

Part Number
151-29042
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Long Shaft (Compatible Holders) Long Shaft (Compatible Handles) Short Shaft (Compatible Handles)

10 Pieces Per Package

7 Day(s) or more Metal cuttings readily become spiral-shaped / for simultaneous machining of inside and outside hole (up to 6 mm thick)E Holder (M Holder)Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Iron and Steel / Aluminum
Blade tip angle 55° Use Simultaneous Inner Circumference Front and Back Detailing Type TiN Coating
Blade Angle(°) 55 Material of Work Pieces Iron, Aluminum, Copper Cutting Direction Clockwise
Adapted Shaviv Express 351-29042

Please check the type/dimensions/specifications of the part 151-29042 in the Shabibu deburring blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)