• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shabibu deburring blade【10 Pieces Per Package】

Shabibu deburring blade

Heavy Cutting Design, Ultrathin Blade, Ridgeline Ideal for Plastic / Internal Perimeter Faces

Part Number

Configured Part Number is shown.

151-29106

Part Number
151-29106
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Long Shaft (Compatible Holders) Long Shaft (Compatible Handles) Short Shaft (Compatible Handles)

10 Pieces Per Package

7 Day(s) or more Heavy cutting orientation, ultra-thin blade, ideal for plasticE Holder (M Holder)Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Iron and Steel / Aluminum / Casting / Brass / Plastic
Blade tip angle 45° Use Ridgeline, Front Side Inner Circumference Blade Angle(°) 45
Material of Work Pieces Iron, Aluminum, Copper, Plastic Cutting Direction Clockwise Adapted Shaviv Express 351-29106

Please check the type/dimensions/specifications of the part 151-29106 in the Shabibu deburring blade series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)