Glober

Glober

Blade E100 included. Ridgeline / Back Side Inner Circumference Work with Other E Type Blades

Part Number

Configured Part Number is shown.

155-29156

Part Number
155-29156
Part NumberVolume DiscountDays to ShipFeatures
6 Day(s) or more With Blade E100. Other E type blades can also be used

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Set work material Iron and Steel / Aluminum / Plastic
Use Ridgeline, Back Side Inner Circumference Color Red Material of Work Pieces Iron, Aluminum, Stainless Steel, Plastic
Product Model Rainbow Series Glover E (Single Item) for Heavy Cutting

Please check the type/dimensions/specifications of the part 155-29156 in the Glober series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)