• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shabibu aero bar set【5 Pieces Per Package】

Shabibu aero bar set

Responds to the needs demanded by the aerospace, electronics, and medical industries. Optimal for curved surface and for deburring small holes of around 1.5 mm.

Part Number

Configured Part Number is shown.

155-00231

Part Number
155-00231
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Kit Contents (Handles) Kit Contents (Extendable Holder)

5 Pieces Per Package

7 Day(s) or more Compatible with the needs demanded by the aerospace, electronics, and medical industries. Ideal for deburring small holes of about 1.5 mm in curved surfaces. The blade is titanium-coated to work with iron, aluminum, copper stainless steel, plastic, and more. The titanium coating provides a broad increase in durability for a wide range of work with metal molding and more.Long Reach Handle for Mango IIRetractable Holder B

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Set Detailing Type TiN Coating
Product Model B11P set for general cutting Pack Contents B11P-shape Tin Coated Blade x 5 pcs

Please check the type/dimensions/specifications of the part 155-00231 in the Shabibu aero bar set series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)