• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shabibu extension holder for deburring tool

Shabibu extension holder for deburring tool

If expandable holder is used, it is possible to work on parts that cannot be reached with the short shaft type.

Part Number

Configured Part Number is shown.

153-29102

Part Number
153-29102
Part NumberVolume DiscountDays to ShipFeatures Holder
7 Day(s) or more A retractable holder can be used to enable work in places that cannot be reached by the short shaft type. Please select the retractable holder with the model number same as that of the blade (Example: Holder B is suitable for blade model numbers "B10", "B12P" etc. "Holder E" is suitable for blade model number "E100"). All the retractable holders are suitable for Mango II Long Reach Handle, Handle A (made of tree paper) and Handle AL (made of aluminum).G4 Holder

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Holder Use Angle type / for G10, G20, G40C blade

Please check the type/dimensions/specifications of the part 153-29102 in the Shabibu extension holder for deburring tool series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)