• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shabibu deburring blade【5 Pieces Per Package】

Shabibu deburring blade

Triangular Scraper Inner Circumference Rear Side, Hole Inner Wall, Plane for Finishing

Part Number

Configured Part Number is shown.

151-29195

Part Number
151-29195
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Long Shaft (Compatible Holders) Long Shaft (Compatible Handles)

5 Pieces Per Package

7 Day(s) or more Triangular Scraper for FinishingU holderMango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Iron and Steel / Aluminum / Stainless Steel / Plastic
Blade tip angle 60° Use Inner Circumference Rear Side / Hole Inner Wall / Plane Blade Angle(°) 60
Material of Work Pieces Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Plastic Cutting Direction Adapted Shaviv Express 351-29195

Please check the type/dimensions/specifications of the part 151-29195 in the Shabibu deburring blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)