Shabibu deburring blade【10 Pieces Per Package】

Shabibu deburring blade

Same Shape Ridgeline as E200, Inner Circumference Front Side

Part Number

Configured Part Number is shown.

151-29099

Part Number
151-29099
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Long Shaft (Compatible Holders) Long Shaft (Compatible Handles) Short Shaft (Compatible Handles)

10 Pieces Per Package

7 Day(s) or more Same Shape as E200E Holder (M Holder)Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Casting / Brass / Plastic
Blade tip angle 79° Use Ridgeline, Front Side Inner Circumference Detailing Type TiN Coating
Blade Angle(°) 79 Material of Work Pieces Brass, cast iron, plastic Cutting Direction Left/Right Rotation
Adapted Shaviv Express 351-29099

Please check the type/dimensions/specifications of the part 151-29099 in the Shabibu deburring blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)